GN 2406 Telescopic Linear Slides Steel, with Full Extension, with S-Shaped Intermediate Profile

Telescopic Linear Slides GN 2406: Steel, with Full Extension, with S-Shaped Intermediate Profile

Product description

GN 2406 telescopic linear slides with full extension consist of two linear slides linked by an intermediate profile. They are used when the lateral space requires a small width, and at the same time large strokes are needed. The S-shape of the intermediate profile gives the configuration a high degree of sturdiness.

The rails and the intermediate profile are equal in length. Both rails can be extended to such an extent that a stroke is reached which is longer than the base length l1.

The limitation of the max. stroke should be ensured by external elements. The stops of the rail are dampened by elastomers and have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

  • Rail / runner
    Heat-treated steel
    • Zinc plated, blue passivated finish
    • Hardened raceways

  • Balls
    Rolling bearing steel, hardened

  • Ball cage
    Steel, zinc plated

  • Intermediate metal sheet of the ball cage
    Steel, zinc plated

RoHS

On request

  • Other lengths (based on the standard lengths in the grid dimension of 80 mm)
  • Special lengths (bore, start and end distances)
  • Extension on both sides (Type D)
Hide technical drawing
GN 2406 Steel Telescopic Linear Slides, with Full Extension, with S-Shaped Intermediate Profile sketch

Part Options / Table

Type

EWith one side extension
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l1 - l2
Length - Stroke
(millimeters)
b1b2dh2ms
1.10290 - 296370 - 380450 - 464530 - 548610 - 6300.480.670.223.151.380.16
1.38450 - 494530 - 558690 - 734850 - 886-0.650.890.263.821.690.14
1.69530 - 556690 - 726850 - 8661010 - 10361490 - 15160.831.100.334.612.050.18

Build & Price

Height h1
Length l1 of the rail
Type

Height h1
Length l1 of the rail
Type

Static Load

Show / Hide columns
Part number
GN 2406
Load ratings
Corad
-28-290-E132 lbf (587 N)
-28-370-E178 lbf (793 N)
-28-450-E225 lbf (999 N)
-28-530-E271 lbf (1205 N)
-28-610-E339 lbf (1510 N)
-35-450-E284 lbf (1265 N)
-35-530-E382 lbf (1700 N)
-35-690-E483 lbf (2150 N)
-35-850-E636 lbf (2830 N)
-43-530-E481 lbf (2140 N)
-43-690-E649 lbf (2885 N)
-43-850-E901 lbf (4010 N)
-43-1010-E1069 lbf (4755 N)
-43-1490-E859 lbf (3820 N)

Selected Part

Total (net)
US$740.17
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$740.17
59US$678.49
1024US$616.81
≥ 25US$555.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 4.188 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2406-28-290-EGN 2406-28-370-EGN 2406-28-450-EGN 2406-28-530-EGN 2406-28-610-EGN 2406-35-450-EGN 2406-35-530-EGN 2406-35-690-EGN 2406-35-850-EGN 2406-43-530-EGN 2406-43-690-EGN 2406-43-850-EGN 2406-43-1010-EGN 2406-43-1490-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback