GN 2410 Telescopic Linear Slides Steel, with Full Extension, with Runners Connected in Dual Configuration

Telescopic Linear Slides GN 2410: Steel, with Full Extension, with Runners Connected in Dual Configuration

Product description

GN 2410 telescopic linear slides with full extension consist of two linear slides connected at the runners. They are used, for example, in handling or automation applications and in jigmaking for straight-line travel when large strokes are required with a low construction height of the rails.

The dual configuration has the advantage that both the radial and axial load capacities are identical and that it proves to be less susceptible to dirt in practical use.

The rails and runners are equal in length. Both rails can be extended to such an extent that a stroke is reached which is longer than the base length l1. Removing the stop screws from the rails allows a stroke of the rails on both sides.

The limitation of the max. stroke should be ensured by external elements. The stops of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / runner
Heat-treated steel

  • Zinc plated, blue passivated finish
  • Hardened raceways

  • Balls
    Rolling bearing steel, hardened

  • Ball cage
    Steel, zinc plated

  • Rail connection
    Screw
    Steel, zinc plated

RoHS

On request

  • Other lengths (based on the standard lengths in the grid dimension of 80 mm)
  • Special lengths (bore, start and end distances)
Hide technical drawing
GN 2410 Steel Telescopic Linear Slides, with Full Extension, with Runners Connected in Dual Configuration sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l1 - l2
Length - Stroke
(millimeters)
b1b2ds
1.10210 - 232370 - 380450 - 464530 - 5480.481.020.220.16
1.38370 - 406450 - 494530 - 558610 - 6460.651.340.260.14
1.69450 - 486610 - 626770 - 796930 - 9660.831.730.330.18

Build & Price

Height h1
Length l1 of the rail
Height h1
Length l1 of the rail

Static Load

Show / Hide columns
Part number
GN 2410
Load ratings
Corad
-28-21099.82 lbf (444 N)
-28-370112 lbf (496 N)
-28-45091.05 lbf (405 N)
-28-53076.88 lbf (342 N)
-35-370120 lbf (534 N)
-35-45098.69 lbf (439 N)
-35-53091.95 lbf (409 N)
-35-61077.78 lbf (346 N)
-43-450308 lbf (1370 N)
-43-610251 lbf (1115 N)
-43-770196 lbf (870 N)
-43-930161 lbf (714 N)

Selected Part

Total (net)
US$376.15
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$376.15
59US$344.81
1024US$313.46
≥ 25US$282.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.979 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2410-28-210GN 2410-28-370GN 2410-28-450GN 2410-28-530GN 2410-35-370GN 2410-35-450GN 2410-35-530GN 2410-35-610GN 2410-43-450GN 2410-43-610GN 2410-43-770GN 2410-43-930

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback