GN 3017.5 Spring Clamps Steel

Spring Clamps GN 3017.5: Steel

Product description

Spring clamps GN 3017.5 secure hose assemblies to hose barbs and hose nipples in low-pressure applications.

The spring force of the bent wire presses onto the elastic hose material to provide a tight connection. The spring clamp is installed by pressing the two arms together with a pliers to open the clamp.

Specification

SteelST
Zinc plated


RoHS

On request

  • Additional clamping ranges
  • Other materials
Hide technical drawing
GN 3017.5 Steel Spring Clamps sketch

Part Options / Table

Show / Hide columns

Metric

d1
Nominal dimension

Clamping range Ø
d2h
max.
VE*
0.245.8...6.40.040.2025
0.276.6...70.040.2025
0.297...7.50.040.2025
0.307.3...7.80.040.2025
0.327.8...8.30.040.2025
0.348.3...8.80.040.2225
0.368.8...9.30.040.2225
0.389.3...9.90.040.2225
0.409.8...10.40.040.2225
0.4210.4...110.050.2525
0.4411...11.60.050.2525
0.4711.6...12.30.050.2525
0.5012.1...13.10.050.2525
0.5212.9...13.60.060.2925
0.5413.3...14.10.060.2925
0.5513.6...14.40.060.2925
0.5814.4...15.10.060.2925
0.6114.8...15.90.060.2925
0.6215.5...16.20.070.3325
0.6515.9...16.80.070.3325
0.6816.8...17.70.070.3325
0.7217.7...18.70.070.3625
0.7618.7...19.60.080.3610
0.8019.6...20.60.080.3610
0.8320.6...21.60.080.3610
0.8721.5...22.60.080.3610
0.8922...23.10.090.4210
0.9122.5...240.090.4210
0.9523.5...24.70.090.4210
0.9924.4...260.090.4210
1.0225.1...26.40.090.4210
1.0625.8...27.40.100.4510
1.0826.7...28.10.100.4510
1.1327.9...29.40.100.4510
1.1829.3...30.90.100.4510
1.2330.4...320.100.4510
1.2932...34.10.110.5010
1.3433.2...34.80.110.5010
1.3833.9...35.70.110.5010
1.4034.6...36.40.120.5510
1.4636.2...380.120.5510
1.5337.7...39.70.120.555
1.5738...410.120.555
1.5939.4...41.40.120.555
1.6941...440.130.585
1.7542.5...45.50.130.585
1.8144...470.130.585
1.8546...490.130.585
1.9648.4...50.90.130.635
2.0550.6...53.20.130.635
*VE = Packaging units

Build & Price

Diameter d1
Material

Diameter d1
Material

Selected Part

Total (net)
US$0.22
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$0.22
100249US$0.20
250499US$0.18
≥ 500US$0.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3017.5-6,1-STGN 3017.5-6,8-STGN 3017.5-7,3-STGN 3017.5-7,6-STGN 3017.5-8,1-STGN 3017.5-8,6-STGN 3017.5-9,1-STGN 3017.5-9,6-STGN 3017.5-10,1-STGN 3017.5-10,7-STGN 3017.5-11,3-STGN 3017.5-11,9-STGN 3017.5-12,8-STGN 3017.5-13,3-STGN 3017.5-13,7-STGN 3017.5-14-STGN 3017.5-14,8-STGN 3017.5-15,6-STGN 3017.5-15,8-STGN 3017.5-16,4-STGN 3017.5-17,3-STGN 3017.5-18,2-STGN 3017.5-19,2-STGN 3017.5-20,2-STGN 3017.5-21,2-STGN 3017.5-22,1-STGN 3017.5-22,6-STGN 3017.5-23,1-STGN 3017.5-24,2-STGN 3017.5-25,2-STGN 3017.5-25,8-STGN 3017.5-26,8-STGN 3017.5-27,5-STGN 3017.5-28,7-STGN 3017.5-30-STGN 3017.5-31,3-STGN 3017.5-32,7-STGN 3017.5-34,1-STGN 3017.5-35-STGN 3017.5-35,6-STGN 3017.5-37,2-STGN 3017.5-38,8-STGN 3017.5-40-STGN 3017.5-40,5-STGN 3017.5-42,9-STGN 3017.5-44,4-STGN 3017.5-46-STGN 3017.5-47-STGN 3017.5-49,8-STGN 3017.5-52-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback