GN 3113 Combination Wrenches Aluminum, for Hygienic Design Standard Parts

Combination Wrenches GN 3113: Aluminum, for Hygienic Design Standard Parts
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products

Product description

Combination wrenches GN 3113 are used to assemble and adjust Hygienic Design standard parts with two or six wrench flats.

In conjunction with the aluminum material used, the rounded geometry of the wrench surfaces transfers the torque to the screw head without causing damage.

The combination wrenches are designed for manual operation with moderate torques.

Specification

AluminumAL
Matte finishM

  • Tumbled for A/F 7 ... A/F 19
  • Chamfered for A/F 22 ... A/F 30

RoHS

Hide technical drawing
GN 3113 Aluminum Combination Wrenches, for Hygienic Design Standard Parts sketch

Part Options / Table

Coding

RMOpen-ended combination wrench

Type

SFHex, flat
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
A/Fb1b2d ≈hLength l ≈
0.280.590.240.470.203.94
0.310.670.280.510.204.13
0.390.830.350.630.204.92
0.430.910.370.710.205.31
0.511.060.430.830.205.91
0.551.180.470.910.206.10
0.591.260.630.940.246.30
0.631.300.551.020.246.50
0.671.420.591.100.246.69
0.711.500.591.140.246.89
0.751.570.671.220.247.09
0.871.810.751.420.317.28
0.941.970.831.540.317.87
1.062.200.911.730.318.66
1.182.481.021.890.399.45

Build & Price

Coding

A/F
Type

Material

Finish
Coding

A/F
Type

Material

Finish

Selected Part

Total (net)
US$38.89
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$38.89
2549US$35.65
5099US$32.41
≥ 100US$29.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3113-RM-7-SF-ALMGN 3113-RM-8-SF-ALMGN 3113-RM-10-SF-ALMGN 3113-RM-11-SF-ALMGN 3113-RM-13-SF-ALMGN 3113-RM-14-SF-ALMGN 3113-RM-15-SF-ALMGN 3113-RM-16-SF-ALMGN 3113-RM-17-SF-ALMGN 3113-RM-18-SF-ALMGN 3113-RM-19-SF-ALMGN 3113-RM-22-SF-ALMGN 3113-RM-24-SF-ALMGN 3113-RM-27-SF-ALMGN 3113-RM-30-SF-ALM

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback