GN 347 Swivel Hex Nuts Steel, with Tapped Through Socket

Swivel Hex Nuts GN 347: Steel, with Tapped Through Socket

Product description

GN 347 swivel hex nuts are capable of clamping slanting, non-parallel surfaces at an incline of up to 3°. The nut is attached to prevent loss and ensure quick, reliable and efficient assembly.

Specification

  • Steel
    • Property class 10
    • Blackened finish

RoHS

Hide technical drawing
GN 347 Steel Swivel Hex Nuts, with Tapped Through Socket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
Length l ≈A/F
0.67M 80.550.51
0.83M 100.690.63
0.94M 120.850.71
1.18M 161.100.94
1.42M 201.381.18
1.73M 241.671.42

Build & Price

Diameter d1
Thread d2
Diameter d1
Thread d2

Selected Part

Total (net)
US$16.44
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249US$16.44
250499US$15.07
500999US$13.70
≥ 1000US$12.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 347-17-M8GN 347-21-M10GN 347-24-M12GN 347-30-M16GN 347-36-M20GN 347-44-M24

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback