GN 509.10 Ball Transfer Units Stainless Steel, with Flange, with Friction Bearing

Ball Transfer Units GN 509.10: Stainless Steel, with Flange, with Friction Bearing
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball transfer units GN 509.10 are used for building mechanisms and devices. The friction bearing of the ball ensures low-friction displacement and rotation of workpieces in any direction.

A tolerance of H7 for the location hole of d2 is recommended.

Specification

Housing
Stainless steelNI AISI 303


Ball
Stainless steel AISI 420C, hardened


Friction bearing
Plastic
Operating temperature
-58 °F to +194 °F (-50 °C to +90 °C)


RoHS

Hide technical drawing
GN 509.10 Stainless Steel Ball Transfer Units, with Flange, with Friction Bearing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized1
Ball
d2d3h1h2h3Load rating Co
60.260.390.510.310.130.05261 lbf (1161 N)
80.330.500.670.310.180.07446 lbf (1986 N)

Build & Price

Size
Material

Size
Material

Selected Part

Total (net)
US$19.04
In Stock: 7
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$19.04
5099US$17.45
100249US$15.87
≥ 250US$14.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.10-6-NIGN 509.10-8-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback