GN 509.5 Ball Transfer Units Steel / Stainless Steel Housing, with Threaded Stud

Ball Transfer Units GN 509.5: Steel / Stainless Steel Housing, with Threaded Stud
Housing material: S - Steel
Load ball material: BL - Steel
Type: A - Cylindrical
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball transfer units GN 509.5 are used in machine and fixture construction, for example, to move heavy loads in any direction without great effort. The roller bearing of the ball ensures reliable operation and a long service life.

The ball transfer units feature a threaded stud on the bottom for fastening. The load is transferred via the housing base for type A and via the housing collar for type B.

Specification

Housing

  • SteelS, turned
    Zinc plated, blue passivated finish
  • Stainless steelN AISI 420C, turned

Load ball

  • For steel housing
    • SteelBL, plain finish
    • Stainless steelNI AISI 420C
    • PlasticKU, polyacetal (POM)
  • For stainless steel housing
    Stainless steelNI AISI 420C

Bearing balls

  • Steel, plain finish for load ball BL / KU
  • Stainless steel AISI 420C for load ball NI

RoHS

Hide technical drawing
GN 509.5 Steel / Stainless Steel Ball Transfer Units, with Threaded Stud sketch

Part Options / Table

Type

ACylindrical
B*With flange
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
SBL
SNI
SKU

NNI
d2Length ld1
Ball
d3 ±0.004d4h1 ±0.01
Type A

Type B
h2 ±0.01
Type A

Type B
h3Load C
SBL

SNI

SKU

NNI
0.31-M 60.590.310.709-0.39-0.08--26.98 lbf (120 N)22.48 lbf (100 N)6.74 lbf (30 N)-
0.470.47M 80.590.500.866-0.54-0.15--56.20 lbf (250 N)56.20 lbf (250 N)11.24 lbf (50 N)44.96 lbf (200 N)
0.590.59M 80.590.620.9451.220.630.450.200.370.19135 lbf (600 N)135 lbf (600 N)29.23 lbf (130 N)89.92 lbf (400 N)
* Type B only available in size 15

Build & Price

Size (SBL / SNI / SKU)
Size (NNI)
Housing material


Load ball material



Type


Thread d2
Thread length l
Size (SBL / SNI / SKU)
Size (NNI)
Housing material


Load ball material



Type


Thread d2
Thread length l

Selected Part

Total (net)
US$9.58
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$9.58
5099US$8.78
100249US$7.99
≥ 250US$7.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.5-8-SBL-A-M6-15GN 509.5-8-SNI-A-M6-15GN 509.5-8-SKU-A-M6-15GN 509.5-12-SBL-A-M8-15GN 509.5-12-SNI-A-M8-15GN 509.5-12-NNI-A-M8-15GN 509.5-12-SKU-A-M8-15GN 509.5-15-SBL-A-M8-15GN 509.5-15-SNI-A-M8-15GN 509.5-15-NNI-A-M8-15GN 509.5-15-SKU-A-M8-15GN 509.5-15-SBL-B-M8-15GN 509.5-15-SNI-B-M8-15GN 509.5-15-NNI-B-M8-15GN 509.5-15-SKU-B-M8-15

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback