GN 509.6 Ball Transfer Units Steel Housing, with Internal Thread

Ball Transfer Units GN 509.6: Steel Housing, with Internal Thread
Housing material: S - Steel
Load ball material: BL - Steel

Product description

Ball transfer units GN 509.6 are used in machine and fixture construction, for example, to move heavy loads in any direction without great effort. The roller bearing of the ball ensures reliable operation and a long service life.

The ball transfer units feature an internal thread on the bottom for fastening. The load is transferred via the housing base.

Specification

Housing
SteelS, turned
Zinc plated, blue passivated finish


Load ball

  • SteelBL, plain finish
  • Stainless steelNI AISI 420C
  • PlasticKU, polyacetal (POM)

Bearing balls

  • Steel, plain finish for load ball BL / KU
  • Stainless steel AISI 420C for load ball NI

Dust protection on size 22 / 30
Felt


RoHS

Hide technical drawing
GN 509.6 Steel Ball Transfer Units, with Internal Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized2d1
Ball
d3 ±0.004h1 ±0.01h2 ±0.01h3t
min.
Load C
SBL / SNI

SKU
15M 80.620.9450.910.190.220.28135 lbf (600 N)29.23 lbf (130 N)
22M 80.871.4171.420.180.230.35405 lbf (1800 N)44.96 lbf (200 N)
30M 81.191.7721.610.240.310.35787 lbf (3500 N)56.20 lbf (250 N)

Build & Price

Size
Housing material

Load ball material



Thread d2
Size
Housing material

Load ball material



Thread d2

Selected Part

Total (net)
US$17.11
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$17.11
5099US$15.69
100249US$14.26
≥ 250US$12.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.6-15-SBL-M8GN 509.6-15-SNI-M8GN 509.6-15-SKU-M8GN 509.6-22-SBL-M8GN 509.6-22-SNI-M8GN 509.6-22-SKU-M8GN 509.6-30-SBL-M8GN 509.6-30-SNI-M8GN 509.6-30-SKU-M8

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback