GN 509.8 Ball Transfer Units Steel Sheet Metal Housing, with Mounting Flange

Ball Transfer Units GN 509.8: Steel Sheet Metal Housing, with Mounting Flange
Housing material: S - Steel sheet metal
Load ball material: BL - Steel

Product description

Ball transfer units GN 509.8 are used, for example, in conveyor technology or on packing tables to move heavy loads in any direction without great effort. The roller bearing of the ball ensures reliable operation and a long service life.

The ball transfer units are attached via the mounting flange.

Specification

Housing
Steel sheet metalS
Zinc plated, blue passivated finish


Load ball

  • SteelBL, plain finish
  • Stainless steelNI AISI 420C
  • PlasticKU, polyacetal (POM)

Bearing balls

  • Steel, plain finish for load ball BL / KU
  • Stainless steel AISI 420C for load ball NI

RoHS

Hide technical drawing
GN 509.8 Steel Sheet Metal Ball Transfer Units, with Mounting Flange sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized1
Ball
d2d3 ±0.02d4d5h1 ±0.02h2 ±0.02h3Load C
SBL / SNI

SKU
150.620.941.611.180.140.770.430.1333.72 lbf (150 N)22.48 lbf (100 N)
251.001.502.201.770.161.180.570.13135 lbf (600 N)44.96 lbf (200 N)

Build & Price

Size
Housing material

Load ball material



Size
Housing material

Load ball material



Selected Part

Total (net)
US$13.07
In Stock: 24
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$13.07
100249US$11.98
250499US$10.90
≥ 500US$9.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.099 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.8-15-SBLGN 509.8-15-SNIGN 509.8-15-SKUGN 509.8-25-SBLGN 509.8-25-SNIGN 509.8-25-SKU

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback