GN 565.3 Cabinet U-Handles Aluminum, with Tapped or Counterbored Through Holes

Cabinet U-Handles GN 565.3: Aluminum, with Tapped or Counterbored Through Holes
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish

Product description

Cabinet U-handles GN 565.3 are manufactured from a bent aluminum profile. They are suitable for applications where lower lifting forces are required such as on lids or protective machine covers.

The countersunk holes of type B allow fixing with self tapping screws or countersunk rivets.

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Anodized finish, natural colorELEL
  • Plain, tumbled finishBLBL

RoHS

On request

  • Various metric size fasteners and kit packaging
Hide technical drawing
GN 565.3 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

bl1 ±0.01l2l3ad1d2h1h2rt
min.
0.794.725.595.390.51M 50.211.610.200.510.39
0.796.307.176.970.51M 50.211.770.200.510.39

Build & Price

Handle width b
Length l1
Type


Finish
Plain, tumbled finish
Anodized finish
Silver
Black
Handle width b
Length l1
Type


Finish
Plain, tumbled finish
Anodized finish
Silver
Black

Selected Part

Total (net)
US$13.17
In Stock: 733
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$13.17
100249US$12.07
250499US$10.98
≥ 500US$9.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.187 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 565.3-20-120-A-SWGN 565.3-20-120-B-SWGN 565.3-20-120-A-SRGN 565.3-20-120-B-SRGN 565.3-20-120-A-ELGN 565.3-20-120-B-ELGN 565.3-20-120-A-BLGN 565.3-20-120-B-BLGN 565.3-20-160-A-SWGN 565.3-20-160-B-SWGN 565.3-20-160-A-SRGN 565.3-20-160-B-SRGN 565.3-20-160-A-ELGN 565.3-20-160-B-ELGN 565.3-20-160-A-BLGN 565.3-20-160-B-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback