Hide technical drawing
Part Options / Table
Show / Hide columns
Part Number d l1 Metric
bolt size Inch
Bolt size b1 b2 h1 h2 l2 l3
0.26
0.35
0.43
0.55
0.71
0.87
1.02
1.97
2.36
3.15
3.94
4.92
6.30
7.87
M 6
M 8
M 10
M 12
M 16
M 20
M 24
1/4
5/16
3/8
1/2
5/8
3/4
1
0.79
0.98
1.18
1.57
1.97
2.36
2.76
0.31
0.39
0.47
0.55
0.71
0.87
1.02
0.39
0.47
0.59
0.79
0.98
1.18
0.24
0.28
0.35
0.47
0.59
0.71
0.39
0.51
0.59
0.83
1.02
1.18
1.38
0.79
0.87
1.18
1.57
1.77
2.36
2.76
3.15
3.54
4.33
A70359 0.26 1.97 M 6 1/4 0.79 0.31 0.39 0.24 0.39 0.79
A70227 0.26 3.15 M 6 1/4 0.79 0.31 0.39 0.24 0.39 1.77
A70367 0.35 2.36 M 8 5/16 0.98 0.39 0.47 0.28 0.51 0.87
A70243 0.35 3.94 M 8 5/16 0.98 0.39 0.47 0.28 0.51 2.36
A70375 0.43 3.15 M 10 3/8 1.18 0.47 0.59 0.35 0.59 1.18
A70235 0.43 4.92 M 10 3/8 1.18 0.47 0.59 0.35 0.59 2.76
A70383 0.55 3.94 M 12 1/2 1.57 0.55 0.79 0.47 0.83 1.57
A70250 0.55 6.30 M 12 1/2 1.57 0.55 0.79 0.47 0.83 3.54
A70391 0.71 4.92 M 16 5/8 1.97 0.71 0.98 0.59 1.02 1.77
A70334 0.71 7.87 M 16 5/8 1.97 0.71 0.98 0.59 1.02 4.33
A70409 0.87 6.30 M 20 3/4 2.36 0.87 1.18 0.71 1.18 2.36
A70417 1.02 7.87 M 24 1 2.76 1.02 1.18 0.71 1.38 3.15
Filter combination produces no result.
Show / Hide columns
Metric
d l1 Metric
bolt size Inch
Bolt size b1 b2 h1 h2 l2 l3
0.26
0.35
0.43
0.55
0.71
0.87
1.02
1.97
2.36
3.15
3.94
4.92
6.30
7.87
M 6
M 8
M 10
M 12
M 14
M 16
M 18
M 20
M 22
M 24
1/4
5/16
3/8
1/2
5/8
3/4
1
0.79
0.98
1.18
1.57
1.97
2.36
2.76
0.31
0.39
0.47
0.55
0.71
0.87
1.02
0.39
0.47
0.59
0.79
0.98
1.18
0.24
0.28
0.35
0.47
0.59
0.71
0.39
0.51
0.59
0.83
1.02
1.18
1.38
0.79
0.87
1.18
1.57
1.77
2.36
2.76
3.15
3.54
4.33
0.26 1.97 M 6 - 1/4 0.79 0.31 0.39 0.24 0.39 0.79
0.26 3.15 M 6 - 1/4 0.79 0.31 0.39 0.24 0.39 1.77
0.35 2.36 M 8 - 5/16 0.98 0.39 0.47 0.28 0.51 0.87
0.35 3.94 M 8 - 5/16 0.98 0.39 0.47 0.28 0.51 2.36
0.43 3.15 M 10 - 3/8 1.18 0.47 0.59 0.35 0.59 1.18
0.43 4.92 M 10 - 3/8 1.18 0.47 0.59 0.35 0.59 2.76
0.55 3.94 M 12 M 14 1/2 1.57 0.55 0.79 0.47 0.83 1.57
0.55 6.30 M 12 M 14 1/2 1.57 0.55 0.79 0.47 0.83 3.54
0.71 4.92 M 16 M 18 5/8 1.97 0.71 0.98 0.59 1.02 1.77
0.71 7.87 M 16 M 18 5/8 1.97 0.71 0.98 0.59 1.02 4.33
0.87 6.30 M 20 M 22 3/4 2.36 0.87 1.18 0.71 1.18 2.36
1.02 7.87 M 24 - 1 2.76 1.02 1.18 0.71 1.38 3.15
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 9 US$24.56
10 24 US$22.51
25 49 US$20.47
≥ 50 US$18.42
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.121 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351