VPA Eight-Lobed Knobs Plastic, with Steel Threaded Stud

Eight-Lobed Knobs  VPA: Plastic, with Steel Threaded Stud

Product description

VPA is an economical but durable eight-lobed knob for many applications.

Specification

Eight-lobed knob
Nylon plastic

  • Operating temperature up to 230 °F (110 °C)
  • Glass filled
  • Black, matte finish

Threaded stud
Steel, zinc plated


RoHS

Hide technical drawing
 VPA Plastic Eight-Lobed Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

d1d2Length ld3h1h2
0.98M 40.390.59----0.510.670.31
0.98M 50.590.98----0.510.670.31
0.98M 60.390.590.790.98--0.510.670.31
1.38M 60.390.590.790.981.38-0.710.790.31
1.38M 80.590.790.981.381.57-0.710.790.31
1.38M 100.981.18----0.710.790.31
1.77M 80.590.790.981.181.381.570.871.020.47
1.77M 100.791.181.381.57--0.871.020.47
2.17M 80.590.791.181.57--0.981.140.59
2.17M 100.590.791.181.57--0.981.140.59
2.17M 121.181.57----0.981.140.59

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
US$1.23
In Stock: 2604
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.23
100249US$1.13
250499US$1.03
≥ 500US$0.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

VPA-25-M4-10VPA-25-M4-15VPA-25-M5-15VPA-25-M5-25VPA-25-M6-10VPA-25-M6-15VPA-25-M6-20VPA-25-M6-25VPA-35-M6-10VPA-35-M6-15VPA-35-M6-20VPA-35-M6-25VPA-35-M6-35VPA-35-M8-15VPA-35-M8-20VPA-35-M8-25VPA-35-M8-35VPA-35-M8-40VPA-35-M10-25VPA-35-M10-30VPA-45-M8-15VPA-45-M8-20VPA-45-M8-25VPA-45-M8-30VPA-45-M8-35VPA-45-M8-40VPA-45-M10-20VPA-45-M10-30VPA-45-M10-35VPA-45-M10-40VPA-55-M8-15VPA-55-M8-20VPA-55-M8-30VPA-55-M8-40VPA-55-M10-15VPA-55-M10-20VPA-55-M10-30VPA-55-M10-40VPA-55-M12-30VPA-55-M12-40

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback