Product description
Gripping trays EN 739.1 are useful for opening and closing sliding doors.
No mounting screws are required for assembling the recessed grips. The installation opening for the gripping tray must be created according to the dimensions given in the table.
The gripping tray is mounted by first inserting it into the opening on the firmly toothed side and then pressing it in against the opposite side until the locking elements clip into place.
Specification
Plastic, Polyamide (PA)
- Glass fiber reinforced
- Operating temperature
+32 °F to +176 °F (0 °C to +80 °C) - Black-gray, RAL 7021, matte finishSG

- White, RAL 9002, matte finishWS

RoHS
On request
- Plastic (SV), self-extinguishing