News

Hygienic Design Stainless Steel Star Knobs

02/06/18 | Product Press

Stainless Steel Hygienic Design Star Knobs

 

GN 5435 Hygienic Design Stainless Steel Star Knobs, which are RoHS compliant, are intended for use in hygiene areas

read more

 

01/24/18 | Newsletter

JW Winco Product Spotlight 01/2018

 

Flat Knurled Thumb Screws GN 653.2

Assembly Pins GN 2342

Stainless Steel Product Overview Catalog

read more

 

Hygienic Design Stainless Steel Cabinet U-Handles.

01/23/18 | Product Press

New Hygienic Design Stainless Steel Cabinet "U" Handles

 

GN 429 Hygienic Design Cabinet "U" Handles sealed mounting surfaces enable fastening without dead spaces, while the high quality finish prevents…

read more

 

GN 653.2 Steel & Stainless Steel Flat Knurled Thumb

01/09/18 | Product Press

Steel and Stainless Steel Flat Knurled Thumb Screws

 

GN 653.2 Steel & Stainless Steel Flat Knurled Thumb Screws can be used to prevent loss of the thumb screw, due to the recessed portion of the stud

read more

 

Stainless Steel Assembly Pins

01/03/18 | Product Press

Stainless Steel Assembly Pins By JW Winco

 

GN 2342 assembly pins are characterized by their use in diverse applications.

read more

 

Heavy Duty Latch Type Toggle Clamps

12/12/17 | Product Press

JW Winco Introduces Latch Type, Heavy Duty Toggle Clamps

 

GN 852.3 Steel & Stainless-Steel Latch Type Toggle Clamps are compact in design and can be used to ensure high holding capacities

read more

 

Control Levers

11/28/17 | Product Press

Steel Control Levers Now Available from JW Winco

 

New GN 223 Steel Control Levers perform smoothly and powerfully thanks to the heavy-duty arm of the lever.

read more

 

Aluminum Angle Connector Clamps

11/14/17 | Product Press

JW Winco Offers Aluminum Angle Connector Clamps

 

New GN 196 Aluminum Angle Connector Clamps have clamping bores that are specially designed for JW Winco metric construction tubing Series GN 990, DIN…

read more

 

GN 414.1 Metric Size, Steel, Safety Indexing Plungers

10/31/17 | Product Press

JW Winco Offers Safety Indexing Plungers with Push Button Click-Type Lock

 

New GN 414.1 safety indexing plungers with click type lock are used when the plunger pin is to be briefly prevented from protruding. The safety lock…

read more

 

10/17/17 | Company

JW Winco CAD Models Available on CADENAS PARTsolutions

 

JW Winco, brings over 25,000 CAD models to CADENAS. JW Winco picked CADENAS PARTsolutions because of their strong support and their robust platform.

read more

 

Hygienic Design Group Photo

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback