News

Clamping Levers with Eccentrical Cam
New GN 927 Clamping Levers for rapid clamping and releasing operations.

Stainless Steel Cabinet-U Handles, Angled, with Tapped Holes
New GN 565.7 Stainless Steel Cabinet "U" Handles with a 35° angle for easy access in tight spaces.

JW Winco Product Spotlight 07/2018
Latches with Push-to-Turn Safety Function GN 115.9
Pressure Equalization Plugs GN 7404
3D Preview of your Standard Part

Washers with Axial Friction Bearing Available from JW Winco
New Stainless Steel GN 6342 Washers with Axial Friction Bearing


Steel Telescopic Slides Available from JW Winco
Telescopic slides offer smooth running, wear-free, and quiet linear motion. With a wide range of extension types, functions and dimensions, these…

JW Winco Offers Zinc Die-Cast Flat Adjustable Tension Levers
GN 126 and GN 126.1 Zinc Die-Cast Flat Adjustable Tension Levers are designed for whenever swiveling in a confined space is required or the lever is…

JW Winco Product Spotlight 05/2018
40th Anniversary of JW Winco
Flat Adjustable Tension Levers GN 126

Inch Size Mounting Clamps with Swivel Ball Joint, Aluminum
Inch Size GN 784 Mounting Clamps with Swivel Ball Joint will secure your product strongly as you transition through multiple angles.