News

mounting clamps

08/20/19 | Product Press

Mounting Clamps, T-Clamp

 

JW Winco is expanding its mounting clamps selection with new elements that will ensure simpler, more optimal and more flexible clamping of…

read more

 

pneumatic-clamping

07/31/19 | Product Press

Effective Pneumatic Clamping with Toggle Clamps

 

Pneumatic toggle clamps fix workpieces in place, position mechanisms and hold molds together. In this way, they not only simplify handling, they also…

read more

 

07/25/19 | Newsletter

Product Spotlight 07/2019

 

Pneumatically Operated Clamps

Stainless Steel Heavy Duty Hinges

read more

 

Spring-Plungers-Nose-Pin-with-Sealing-Ring-steel-stainless-steel

07/16/19 | Press

Steel / Stainless Steel Spring Plungers, Nose Pin with Sealing Ring

 

GN 616.1 Stainless Steel-Spring plungers are used for locking as well as for pressure and hold-off functions.

read more

 

07/09/19 | Company

JW Winco’s online catalog now available in French.

 

A new French version of JW Winco’s online catalog has been launched to expand access of product information to our Canadian customers. JW Winco has…

read more

 

Slam-Latches-Zinc-Die-Cast-with-and-without-Lock-GN-936

07/02/19 | Product Press

Zinc Die-Cast Slam Latches With & Without Lock

 

Elegantly designed and extremely functional: the new slam latches GN 936 from JW Winco, secure against manipulation and available with or without…

read more

 

06/24/19 | Newsletter

JW Winco Product Spotlight 06/2019

 

Roller and Ball Track Assemblies EN 646

Clamping Levers with Eccentrical Cam GN 927

Customized Solutions

read more

 

Heavy-Duty-Ball-Lock-Pins-Stainless-Steel-with-Stainless-Steel-Shank-AISI-630-GN-113-10

06/18/19 | Product Press

Heavy Duty Ball Lock Pins Stainless Steel, with Stainless Steel Shank

 

GN 113.10 stainless steel rapid release pins have an extreme load capacity and are used for quick fixing

read more

 

Steel-and-Stainless-Steel-Vertical-Acting-Toggle-Clamps-Safety-Hook-and-Vertical-Mounting-Base

06/04/19 | Product Press

Steel & SS Vertical Toggle Clamps with Safety Hook

 

During closing, a safety hook ensures a form-locking bolting connection. It prevents inadvertent unlocking of the clamping position caused by…

read more

 

05/22/19 | Newsletter

JW Winco Product Spotlight 05/2019

 

Monitor Mounts GN 197

Tube Connection Components Range

Product Overview Catalog

read more

 

Hygienic Design Group Photo

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback