News

12/19/19 | Newsletter

Product Spotlight 12/2019

 

Leveling Feet with Fixing Lug GN 42 / GN 43

Torque Limiting Knobs EN 5344 / EN 5910

 

read more

 

Edge-protection-seal-profile-corners

12/10/19 | Product Press

Edge protection seal corner profiles

 

Winco always thinks a step ahead and is now completing its edge protection profile product range with seal profiles that have premade 90° corners.

read more

 

11/21/19 | Newsletter

Product Spotlight 11/2019

 

Toggle Clamps

Stainless Steel Telescopic Slides GN 1460

 

read more

 

Toggle Clamps – Range Extended

11/12/19 | Product Press

New Developments in Clamping and Locking

 

In the area of clamping and locking, Winco offers numerous toggle clamp versions for any conceivable application. To better meet specific customer…

read more

 

10/16/19 | Newsletter

Product Spotlight 10/2019

 

Stainless Steel Multiple-Joint Hinges GN 7237

T-Handle Ball Lock Pins WN 100.1

read more

 

10/15/19 | Product Press

Opening and closing with specialty hinges from Winco

 

From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap…

read more

 

09/18/19 | Newsletter

Product Spotlight 09/2019

 

Edge Protection Seal Profile Corners GN 2181

EHEDG Certification for Hygienic Screws and Nuts GN 1580

read more

 

DGUV-certified-Handle

09/13/19 | Product Press

GN 429 are now DGUV Test certified

 

Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!

read more

 

Two-way-breathable-membranes-GN-7404

09/10/19 | Product Press

Oil and water repellent membrane

 

With a pore size of 1.2 µm, oleophobic and hydrophobic membranes GN 7404 provide reliable aeration and ventilation, allowing no dirt particles or…

read more

 

08/28/19 | Newsletter

Product Spotlight 08/2019

 

Telescopic Slides

Standard Parts in Hygienic Design

read more

 

Hygienic Design Group Photo

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback