News

Product Spotlight 08/2020
Connector Clamps with Locating Option
Vibration Isolation Mounts in Hourglass Shape
Edge Protection Profiles Application Video

Tube clamp connectors range consistently extended
JW Winco’s tube clamp connectors range, with a variety of designs as well as linear units and accessories, covers a wide spectrum of use cases. Winco…

Expanded Range of Smaller Adjustable and Clamping Levers
JW Winco now offers Adjustable Levers and Clamping Levers with Eccentrical Cam in smaller sizes for smaller applications along with a Locking Pin for…

Product Spotlight 07/2020
Cross Spirit Levels GN 2276
Stainless Steel Tubular Handles GN 333.6 / GN 333.7
Shaft Clamping Units Application Video GN 928

JW Winco: Building a family business
Standard parts — meaning those that conform to an established industry standard — might seem like an easy find in most industries, but this wasn’t…

Stainless Steel Assembly Pins
Assembly pins are certainly not a new invention, but JW Winco has once again been able to enhance fully developed parts according to the application…

Product Spotlight 06/2020
L-Handle Rapid Release Pins GN 314
Hinges with Spring-Loaded Return EN 233.3
CAD Download Video

Hinge automatically opens and closes doors
A new hinge made of high performance polyamide plastic with a spring loaded return function has been added to JW Winco’s extensive line of hinges.

Product Spotlight 05/2020
Hygienic Design Indexing Plungers GN 8170
Serrated Locking Plates with Accessory GN 187.5
Telescopic Slides Application Video

All in one: New Lift and Turn Compression Latch
In the latches product segment, JW Winco already offers a wide range of components that can often be combined with clever operating elements. With the…