News

Heavy Duty Ball Transfer Units without Flange
Heavy Duty Ball Transfer Units without Flange enable a linear or rotary movement of heavy loads on those tracks.

JW Winco Celebrates 40 Years of Strength in Standard Parts
Record sales growth is a testament to Winco’s continued leadership, investment and innovation in the standard parts industry

JW Winco Product Spotlight 04/2018
Stainless Steel Leveling Feet GN 21 / GN 23
Serrated Locking Plates GN 187.4

Stainless Steel Serrated Locking Plates
GN 187.4 Stainless Steel Serrated Locking Plates, can be interlocked and firmly set at a defined angle. The range of options makes the plates…

JW Winco Offers Stainless Steel Inch Thread Leveling Feet
JW Winco Offers Stainless Steel Leveling Feet, with inch size threaded stud and turned base.

JW Winco Product Spotlight 03/2018
Silicone Vibration / Shock Absorption Mounts GN 256
Gear Lever Handles GN 310

Inch Size Steel and Stainless Steel Gear Lever Handles
JW Winco announced it has expanded its line of GN 310 Steel and Stainless Steel Gear Lever Handles to a full range of inch and metric sizes.

GN 256 Silicone Vibration/Shock Absorption Mounts, Conical Type
GN 256 Silicone Vibration/Shock Absorption Mounts, are frequently used as end-stop bumpers and can also be used as leveling feet. The silicone rubber…

JW Winco Offers Stainless Steel Nylon Wheel Swivel Casters
JW Winco Stainless Steel Nylon Wheel Swivel Casters was featured in the February 2018 issues of Modern Materials Handling and Material Handling…

JW Winco Product Spotlight 02/2018
Standard Parts in Hygienic Design
Star Knobs GN 5435
Cabinet "U" Handles GN 429