News

Steel Telescopic Slides Available from JW Winco
Telescopic slides offer smooth running, wear-free, and quiet linear motion. With a wide range of extension types, functions and dimensions, these…

JW Winco Offers Zinc Die-Cast Flat Adjustable Tension Levers
GN 126 and GN 126.1 Zinc Die-Cast Flat Adjustable Tension Levers are designed for whenever swiveling in a confined space is required or the lever is…

Inch Size Mounting Clamps with Swivel Ball Joint, Aluminum
Inch Size GN 784 Mounting Clamps with Swivel Ball Joint will secure your product strongly as you transition through multiple angles.

Heavy Duty Ball Transfer Units without Flange
Heavy Duty Ball Transfer Units without Flange enable a linear or rotary movement of heavy loads on those tracks.

JW Winco Offers Stainless Steel Inch Thread Leveling Feet
JW Winco Offers Stainless Steel Leveling Feet, with inch size threaded stud and turned base.

Inch Size Steel and Stainless Steel Gear Lever Handles
JW Winco announced it has expanded its line of GN 310 Steel and Stainless Steel Gear Lever Handles to a full range of inch and metric sizes.

GN 256 Silicone Vibration/Shock Absorption Mounts, Conical Type
GN 256 Silicone Vibration/Shock Absorption Mounts, are frequently used as end-stop bumpers and can also be used as leveling feet. The silicone rubber…

JW Winco Offers Stainless Steel Nylon Wheel Swivel Casters
JW Winco Stainless Steel Nylon Wheel Swivel Casters was featured in the February 2018 issues of Modern Materials Handling and Material Handling…

Stainless Steel Hygienic Design Star Knobs
GN 5435 Hygienic Design Stainless Steel Star Knobs, which are RoHS compliant, are intended for use in hygiene areas

New Hygienic Design Stainless Steel Cabinet "U" Handles
GN 429 Hygienic Design Cabinet "U" Handles sealed mounting surfaces enable fastening without dead spaces, while the high quality finish prevents…