News

Steel and Stainless Steel Flat Knurled Thumb Screws
GN 653.2 Steel & Stainless Steel Flat Knurled Thumb Screws can be used to prevent loss of the thumb screw, due to the recessed portion of the stud

Stainless Steel Assembly Pins By JW Winco
GN 2342 assembly pins are characterized by their use in diverse applications.

JW Winco Introduces Latch Type, Heavy Duty Toggle Clamps
GN 852.3 Steel & Stainless-Steel Latch Type Toggle Clamps are compact in design and can be used to ensure high holding capacities

Steel Control Levers Now Available from JW Winco
New GN 223 Steel Control Levers perform smoothly and powerfully thanks to the heavy-duty arm of the lever.

JW Winco Offers Aluminum Angle Connector Clamps
New GN 196 Aluminum Angle Connector Clamps have clamping bores that are specially designed for JW Winco metric construction tubing Series GN 990, DIN…

JW Winco Offers Safety Indexing Plungers with Push Button Click-Type Lock
New GN 414.1 safety indexing plungers with click type lock are used when the plunger pin is to be briefly prevented from protruding. The safety lock…

JW Winco CAD Models Available on CADENAS PARTsolutions
JW Winco, brings over 25,000 CAD models to CADENAS. JW Winco picked CADENAS PARTsolutions because of their strong support and their robust platform.

Metric Size, Steel Vibration Dampening Leveling Mounts
GN 342.1 & GN 342.2 leveling mounts features a recommendation up to the point the dampening element that can be permanently subjected.

JW Winco Introduces GN 214.2 Metric Size, Rapid Release Pins
New GN 214.2, Rapid Release Pins are used for quick assembly, connecting and locking of various jig and fixture systems. This version with the…

Hygienic Design Leveling Feet with Mounting Holes
The smallest of areas on equipment can contaminate entire production lines. Therefore, Winco now offers a special series of “hygienic” Standard Parts…