Edge Protection Profiles Offered by J.W. Winco

11.07.2017

NEW BERLIN, WI -- J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 2184 Edge Protection Profiles.

The RoHS compliant GN 2184 edge protection profiles are installed on the front edge of metal sheets and plates, protecting the surfaces from damage by sharp edges. The edge finish additionally achieves an optical decorative effect, while the need for potential further treatment such as deburring and chamfering of cut or laser-cut metal sheets is reduced to an absolute minimum.

Adhering to the guideline placement radii is recommended in order to guarantee permanent profile placement and to make assembly easier, as glue or other adhesives are not required. Assembly can be carried out by hand, or alternatively with a soft-face hammer. The embedded clamp insert prevents it from detaching.

The profiles, temperature resistant -40 to 90° C (-40 to 194° F). They are black in color as standard and made from a black polyvinyl chloride, with a textured finish, and hardness 70±5 Shore A. They are also available in white and gray upon request. The clamp insert in the body of the seal profile is made of a steel clamping band.

J.W. Winco offers an extensive selection of inch and metric size adjustable levers, cabinet U-handles, plastic and steel hinges and locking mechanisms, revolving and retractable handles, hand wheels, hand cranks, tube connection and conveyor components, inch and metric construction tubing, shock absorption mounts, leveling mounts, hand knobs, spring, ball and indexing plungers, jig, fixture and fastening components, retaining magnet assemblies, toggle clamps, metric casters and wheels, universal joints, oil sight glasses, and metric tools for the industrial and commercial equipment industries.  J.W. Winco’s Web site catalog, with 3D CAD and online buying, is viewable at www.jwwinco.com.

For more information, contact J.W. Winco at 800-877-8351, by fax at 800-472-0670, on the Web at www.jwwinco.com, and via e-mail at sales@jwwinco.com.

 
Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback