Made of zinc plated steel or stainless steel, they are designed with holding forces of 225 lbf (1000 N), 450 lbf (2000 N) and 674 lbf (3000 N) and supplied with a loop-shaped or T-shaped latch bolt. The new toggle latches of series GN 761 close the gap between the heavy and light duty designs of these Winco standard parts, offering the perfect solution for nearly every situation. Wherever flaps, lids, covers or hoods must be closed quickly, easily and reliably, these robust toggle clamps are the ideal choice. They can even be secured with padlocks. The thread on the latch bolt allows for simple adjustment of the travel distance to ensure precise actuation of the lever.
Along with the two latch bolt types described in the standard sheet, the T-hole and loop, Winco also offers the option of other custom designs with regard to dimensions, shapes and features. For example, latch bolts could be fitted with an integrated spring to compensate for tolerances or elastomer inserts could be used in situations where the latch bolt and the catch do not line up.
Winco is continually expanding the new toggle clamp series with a more secure version: On the GN 761.1, the safety hook integrated into the body automatically latches into the actuating lever at the end of the closing movement.
This ensures that the toggle clamp remains reliably closed and will not open accidentally. The clamp can only be opened after unlocking the safety hook. This can be done with just a single hand and as always Winco is focused on user-friendly operation and has already provided for customer specific and application specific aduses in the initial design.
BackAttention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco