
Stainless Steel Assembly Pins
Assembly pins are certainly not a new invention, but JW Winco has once again been able to enhance fully developed parts according to the application…

Hinge automatically opens and closes doors
A new hinge made of high performance polyamide plastic with a spring loaded return function has been added to JW Winco’s extensive line of hinges.

All in one: New Lift and Turn Compression Latch
In the latches product segment, JW Winco already offers a wide range of components that can often be combined with clever operating elements. With the…

Standard Parts of AISI 316L (A4) Stainless Steel
Good corrosion resistance is essential when using metal parts in aggressive environments. JW Winco therefore now offers even more standard parts in…

Indexing plungers with position signal
Indexing plungers very often fulfill safety functions - but this isn’t the only time when it is important to obtain feedback about their position.…

The power inside the handle GN 422
JW Winco combines mechanical and electrical functions in standard parts to offer the new GN 422 U-handle with power switching and indicating functions…

Standing Strong with JW Winco
Machine feet, articulated feet, leveling feet, corrosion resistant stainless steel, and elegant forms: The range of leveling feet available in the JW…

Edge protection seal corner profiles
Winco always thinks a step ahead and is now completing its edge protection profile product range with seal profiles that have premade 90° corners.

New Developments in Clamping and Locking
In the area of clamping and locking, Winco offers numerous toggle clamp versions for any conceivable application. To better meet specific customer…

Opening and closing with specialty hinges from Winco
From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap…
