Press Releases

DGUV-certified-Handle

09/13/19 | Press

GN 429 are now DGUV Test certified

 

Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!

read more

 

Two-way-breathable-membranes-GN-7404

09/10/19 | Press

Oil and water repellent membrane

 

With a pore size of 1.2 µm, oleophobic and hydrophobic membranes GN 7404 provide reliable aeration and ventilation, allowing no dirt particles or…

read more

 

mounting clamps

08/20/19 | Press

Mounting Clamps, T-Clamp

 

JW Winco is expanding its mounting clamps selection with new elements that will ensure simpler, more optimal and more flexible clamping of…

read more

 

pneumatic-clamping

07/31/19 | Press

Effective Pneumatic Clamping with Toggle Clamps

 

Pneumatic toggle clamps fix workpieces in place, position mechanisms and hold molds together. In this way, they not only simplify handling, they also…

read more

 

Spring-Plungers-Nose-Pin-with-Sealing-Ring-steel-stainless-steel

07/16/19 | Press

Steel / Stainless Steel Spring Plungers, Nose Pin with Sealing Ring

 

GN 616.1 Stainless Steel-Spring plungers are used for locking as well as for pressure and hold-off functions.

read more

 

Slam-Latches-Zinc-Die-Cast-with-and-without-Lock-GN-936

07/02/19 | Press

Zinc Die-Cast Slam Latches With & Without Lock

 

Elegantly designed and extremely functional: the new slam latches GN 936 from JW Winco, secure against manipulation and available with or without…

read more

 

Heavy-Duty-Ball-Lock-Pins-Stainless-Steel-with-Stainless-Steel-Shank-AISI-630-GN-113-10

06/18/19 | Press

Heavy Duty Ball Lock Pins Stainless Steel, with Stainless Steel Shank

 

GN 113.10 stainless steel rapid release pins have an extreme load capacity and are used for quick fixing

read more

 

Steel-and-Stainless-Steel-Vertical-Acting-Toggle-Clamps-Safety-Hook-and-Vertical-Mounting-Base

06/04/19 | Press

Steel & SS Vertical Toggle Clamps with Safety Hook

 

During closing, a safety hook ensures a form-locking bolting connection. It prevents inadvertent unlocking of the clamping position caused by…

read more

 

Gripping-Trays-GN-7332-GN-7330

05/21/19 | Press

JW Winco Now Offers Gripping Trays – for a Streamlined Grip

 

Elegantly covered or visibly bolted, available in a variety of surfaces and colors: The gripping trays GN 7330 and GN 7332 are new additions to the…

read more

 

wing-nut-plastic-GB-FP

05/07/19 | Press

Expanded Line of Nylon Plastic Wing Nuts

 

Wing Nuts can be easily tightened and loosened by hand without tools.

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our trade shows!

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback