Advantages of Winco drill bushings at a glance
- Maximum precision for drilling processes
- Long service life thanks to hardened steel (HRC 62 ±2)
- Immediate availability – high stock levels
- Many different versions to suit every application
- Individual advice from our experts
What is a drill bushing?
A drill bushing – also called a drill guide sleeve – is a cylindrical guide element that is installed in jigs or drill fixtures for precise guiding of dill bits or cutting tools.
They are generally made of hardened steel that is wear-resistant and long-lasting even under heavy loads.
Types of drill bushings
Winco offers a variety of drill bushing types for diverse requirements:
- Fixed drill bushings: Permanent installation for precisely repeatable drilling operations at a fixed position.
- Exchangeable drill bushings: Fast swapping for changing drill bit diameters – ideal for flexible manufacturing processes.
- Screw-in drill bushings: With thread for direct installation in fixtures – easy to install and replace.
- Adjustable drill bushings: Variably positionable for changing drilling patterns – maximum flexibility for complex parts.
- Different materials: In steel or stainless steel
- Available sizes in inch and metric
Standard drill bushings from Winco
| Type | Special features |
|---|---|
| Drill bushing DIN 172 | With collar, precision-machined fit sizes, bore rounded on one side |
| Drill bushing DIN 179 / WN 179 | Without collar, identical specifications as DIN 172 - Available in Inch and Metric |
| Drill bushing GN 172.1 | With conical bore and collar |
| Drill bushing GN 179.1 | With conical bore, without collar |
Application areas of our drill bushings
- Automotive industry: Precise drilling in engines, transmissions, car bodies
- Aerospace: For components with the highest tolerance requirements
- Medical equipment: For surgical instruments and devices
- General machine building: Universally suitable for tools and components
Selecting the right drill bushings
Select the right drill bushing based on the following criteria:
- Material: For demanding applications, we recommend hardened steel.
- Bore diameter: Must fit the tool exactly.
- Installation type: Depending on the application – fixed, exchangeable, adjustable or screw-in.
- Standards & fit sizes: For optimal compatibility with your fixtures.

Machine Building
Essential components for
machine builders requiring precision.

Fabrication
Supporting precise fabrication
processes across industries.

Automotive
Used in critical applications
such as engine block manufacturing.
Why drill bushings from Winco?
- Precision: Exact drilling – even at high part volumes
- Repeatability: Consistent quality over many cycles
- Long service life: Robust materials and quality-tested manufacturing
- Cost savings: Lower scrap rate, less tool wear
Order drill bushings from Winco today
Standard products or custom orders – Ganter can supply you with the right drill bushings for every application. Trust in our many years of experience and custom-tailored solutions for your production.
Contact us for personal advice or browse the online catalogue directly!