BK Ball Knobs Steel or Brass, Tapped Type

Ball Knobs  BK: Steel or Brass, Tapped Type
Material: MS - Brass

Product description

Ball knobs BK are highly polished and turned from a solid bar stock. They are used on fixtures, machine tools, jigs and assemblies.

Specification

SteelST
Highly polished


BrassMS

  • Highly polished
  • Corrosion resistant in water
Hide technical drawing
 BK Steel or Brass Ball Knobs, Tapped Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2t1
0.7510 x 3210 x 24-------0.38
1.0010 x 3210 x 24-------0.38
1.001/4 x 201/4 x 285/16 x 185/16 x 243/8 x 16----0.50
1.381/4 x 201/4 x 285/16 x 183/8 x 163/8 x 245/16 x 247/16 x 201/2 x 131/2 x 200.63
1.883/8 x 163/8 x 245/8 x 111/2 x 131/2 x 205/8 x 18---0.75

Build & Price

Material


Handle diameter d1
Thread d2
Material


Handle diameter d1
Thread d2

Selected Part

Total (net)
US$20.94
In Stock: 13
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$20.94
100249US$19.20
250499US$17.45
≥ 500US$15.71
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Not compliant
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Weight: 0.525 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

BK-ST-0.75-10x32BK-MS-0.75-10x32BK-ST-0.75-10x24BK-MS-0.75-10x24BK-ST-1.00-10x32BK-MS-1.00-10x32BK-ST-1.00-10x24BK-MS-1.00-10x24BK-ST-1.00-1/4x20BK-MS-1.00-1/4x20BK-ST-1.00-1/4x28BK-MS-1.00-1/4x28BK-ST-1.00-5/16x18BK-MS-1.00-5/16x18BK-ST-1.00-5/16x24BK-MS-1.00-5/16x24BK-ST-1.00-3/8x16BK-MS-1.00-3/8x16BK-ST-1.38-1/4x20BK-MS-1.38-1/4x20BK-ST-1.38-1/4x28BK-MS-1.38-1/4x28BK-ST-1.38-5/16x18BK-MS-1.38-5/16x18BK-ST-1.38-3/8x16BK-MS-1.38-3/8x16BK-ST-1.38-3/8x24BK-MS-1.38-3/8x24BK-ST-1.38-5/16x24BK-MS-1.38-5/16x24BK-ST-1.38-7/16x20BK-MS-1.38-7/16x20BK-ST-1.38-1/2x13BK-MS-1.38-1/2x13BK-ST-1.38-1/2x20BK-MS-1.38-1/2x20BK-ST-1.88-3/8x16BK-MS-1.88-3/8x16BK-ST-1.88-3/8x24BK-MS-1.88-3/8x24BK-ST-1.88-5/8x11BK-MS-1.88-5/8x11BK-ST-1.88-1/2x13BK-MS-1.88-1/2x13BK-ST-1.88-1/2x20BK-MS-1.88-1/2x20BK-ST-1.88-5/8x18BK-MS-1.88-5/8x18

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback