MRS Retractable Handles Plastic, with Reduced Length Hub Mechanism, with Securing Pin

Retractable Handles  MRS: Plastic, with Reduced Length Hub Mechanism, with Securing Pin

Product description

Suitable for applications in which it is preferred that the revolving handle be folded away when in the rest position, and when a shorter protruding distance of the overall length is required. The handle can be folded in both directions.

Specification

Handle
Nylon plastic

  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish
  • Revolving

Retractable mechanism
Steel, zinc plated


RoHS

On request

  • For certain minimum quantities, other handle colors
Hide technical drawing
 MRS Plastic Retractable Handles, with Reduced Length Hub Mechanism, with Securing Pin sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2l3l4l5l6l7l8
0.83M 50.670.280.102.240.280.312.150.650.550.250.16
0.91M 60.750.310.103.030.280.313.330.690.710.300.16
1.02M 60.830.310.103.820.280.393.800.750.790.300.16

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$25.43
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$25.43
100249US$23.31
250499US$21.20
≥ 500US$19.08
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.138 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MRS-21-M5MRS-23-M6MRS-26-M6

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback