GN 565.4 Arch handles Aluminum, Tapped or Thru Hole

Photo

GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: A - Mounting from the back (threaded blind bore)<br />Finish: RS - Red, RAL 3000, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: RS - Red, RAL 3000, textured finish
GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: A - Mounting from the back (threaded blind bore)<br />Finish: RS - Red, RAL 3000, textured finish GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: A - Mounting from the back (threaded blind bore)<br />Finish: BL - Blank GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: A - Mounting from the back (threaded blind bore)<br />Finish: EL - Anodized, natural color GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: A - Mounting from the back (threaded blind bore)<br />Finish: SR - Silver, RAL 9006, textured finish GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: B - Mounting from the operator's side<br />Finish: BL - Blank GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: B - Mounting from the operator's side<br />Finish: EL - Anodized, natural color GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: B - Mounting from the operator's side<br />Finish: RS - Red, RAL 3000, textured finish GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: B - Mounting from the operator's side<br />Finish: SR - Silver, RAL 9006, textured finish GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole Type: B - Mounting from the operator's side<br />Finish: SW - Black, RAL 9005, textured finish

Product description

Information

The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Arch handles GN 565.4 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.

Their shape blends well with modern design.

Specification

Aluminum
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Red, RAL 3000, textured finishRSRS
    Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • BlankBLBL
    tumbled finish

RoHS compliant

On request

Various metric size fasteners and kit packaging

Technical drawing

Hide technical drawing
GN 565.4 Aluminum, Arch handles, Tapped or Thru Hole sketch

Part Options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch | Metric
b
GN 565.4
l1 l2ad1
Type A
Thread
d2
Type B
h1h2t1
min.
t2
.796.307.28.51M 6.211.97.20.31.20
.797.568.70.51M 6.211.97.20.31.20
1.026.307.48.67M 8.252.24.24.43.24
1.027.568.94.67M 8.252.24.24.43.24

Build & Price

Handle width b
Length l1
Type


Finish
BL
EL
RS
SR
SW

Selected Part

Total (net)
$15.30
In stock: 17
In stock
Please note our quantity discounts.
MinMaxPrice
199$15.30
100249$14.03
250499$12.75
≥ 500$11.48
Weight: 0.235 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...