EN 130.3 Ledge Handles Plastic, with Plain Bores or Tapped Inserts

Ledge Handles EN 130.3: Plastic, with Plain Bores or Tapped Inserts
Original design
code: MFT

Product description

Ledge handles EN 130.3 with bore hole B 4.5 are intended for mounting with self-tapping screws of thread size ST 4.8 such as DIN ISO 7049 pan head self-tapping screw.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +212 °F (-30 °C to +100 °C)
  • Black-gray, RAL 7021, matte finishSGSG

Tapped inserts
Brass


RoHS

Hide technical drawing
EN 130.3 Plastic Ledge Handles, with Plain Bores or Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

l1d1
Thread
d2
Bore
b1b2b3h1h2l2 ±0.02l3t1t2
4.25M 5B 4.52.361.040.430.810.692.803.580.470.61

Build & Price

Length l1
Thread d1
Bore d2
Color
Black-gray
Length l1
Thread d1
Bore d2
Color
Black-gray

Selected Part

Total (net)
US$9.43
In Stock: 9
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$9.43
10249US$9.09
250499US$8.58
≥ 500US$7.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.082 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 130.3-108-M5-SGEN 130.3-108-B4,5-SG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback