GN 226 Knurled Control Knobs Plastic, Steel Hub Bushing

Knurled Control Knobs GN 226: Plastic, Steel Hub Bushing

Product description

Knurled control knobs GN 226 are mainly used instead of star and hand knobs for light adjusting or clamping applications.

Cover disks GN 226.1 widen the range of applications for these knurled handwheels.

Specification

PlasticKT, Polyamide (PA)

  • Shock-resistant
  • Black, matte finish
  • Hub bushing
    Steel, blackened finish

RoHS

Accessory

GN 226.1 Cover Disks
GN 826 Control Knob Flanges (for Adjustable Spindles)

On request

  • Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.
  • Without bore
Hide technical drawing
GN 226 Plastic, Knurled Control Knobs, Steel Hub Bushing sketch

Part Options / Table

Show / Hide columns

Inch

d1d2
Thread
d3 H7
Bore
d4h1h2h3
1.975/16 x 183/8 x 16B 5/16B 3/8Blank0.710.980.790.59
2.483/8 x 161/2 x 13B 3/8B 1/2Blank0.791.180.940.71
3.155/8 x 11-B 1/2B 5/8Blank0.981.421.140.87
Show / Hide columns

Metric

d1d2
Thread
d3 H7
Bore
d4h1h2h3
1.97M 8M 10B 8B 100.710.980.790.59
2.48M 10M 12B 10B 120.791.180.940.71
3.15M 16-B 12B 160.981.421.140.87

Build & Price

Material

Knob diameter d1
Thread d2

Inch


Metric


Bore diameter d3

Inch


Metric


Material

Knob diameter d1
Thread d2

Inch


Metric


Bore diameter d3

Inch


Metric


GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

cef2f133-a0d9-4eb7-85b8-95f1f8b689af

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 H11d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

637228c6-be46-4e57-9f52-ef372747b51b

Selected Part

Total (net)
US$8.39
In Stock: 58
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$8.39
100249US$7.69
250499US$7.00
≥ 500US$6.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.099 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 226-KT-50-M8GN 226-KT-50-M10GN 226-KT-50-B8GN 226-KT-50-B10GN 226-KT-63-M10GN 226-KT-63-M12GN 226-KT-63-B10GN 226-KT-63-B12GN 226-KT-80-M16GN 226-KT-80-B12GN 226-KT-80-B16GN 226-KT-50-5/16x18GN 226-KT-50-3/8x16GN 226-KT-50-B5/16GN 226-KT-50-B3/8GN 226-KT-50-BlankGN 226-KT-63-3/8x16GN 226-KT-63-1/2x13GN 226-KT-63-B3/8GN 226-KT-63-B1/2GN 226-KT-63-BlankGN 226-KT-80-5/8x11GN 226-KT-80-B1/2GN 226-KT-80-B5/8GN 226-KT-80-Blank

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback