Part Options / Table
Show / Hide columns
Part Number l1 d1
Bore l2 d2 d3 d4 h1 h2 h3 h4 d5
Ø Handle d6
3.15
B 7.9
4.13
0.87
0.75
1.18
0.98
1.14
0.12
1.97
0.83
M 6
8300766 3.15 B 7.9 4.13 0.87 0.75 1.18 0.98 1.14 0.12 1.97 0.83 M 6
Filter combination produces no result.
Show / Hide columns
Metric
l1 d1
Bore l2 d2 d3 d4 h1 h2 h3 h4 d5
Ø Handle d6
3.15
B 7.9
4.13
0.87
0.75
1.18
0.98
1.14
0.12
1.97
0.83
M 6
3.15 B 7.9 4.13 0.87 0.75 1.18 0.98 1.14 0.12 1.97 0.83 M 6
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$41.03
In Stock: 4
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $42.23
50 99 $38.71
100 249 $35.20
≥ 250 $31.68
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351