EN 735 Knurled Control Handwheels Plastic, With Revolving Handle

Photo

EN 735 Plastic, Knurled Control Handwheels, With Revolving Handle
ELESA original design
code: MBT+l

Product description

Information

EN 735 control handwheels are used for controlled adjustments on specific operations requiring low torque only.

Coarse adjustment can be achieved via the revolving knob (provided that the use of fingers is acceptible considering safety factors). Fine adjustment is performed by using the rim of the wheel. The surface of the rim is knurled, which gives the handwheel an appealing finish.

Specification

Plastic
Technopolymer (Polypropylene PP)
  • reinforced, shock-resistant
  • temperature resistant up to 194 °F (90 °C)
  • matte, black

Insert
Brass molded-in

Set screw DIN 916
with internal hexagon and serrated point

Both dimensions, inch and metric, are interchangeable


RoHS compliant

On request

Modifications such as larger than listed metric or inch size bores

Technical drawing

Hide technical drawing
EN 735 Plastic, Knurled Control Handwheels, With Revolving Handle sketch

Part Options / Table

Type

Dwith revolving knob
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 
Bore
d3d4d5bl1l2l3l4r
1.57B 6.67M 4.53.551.04.55.79.16.40
1.97B 6.79M 5.53.671.30.71.79.20.55
2.36B 8.91M 5.63.811.54.79.91.24.75
2.76B 10.94M 5.63.851.65.98.91.24.94
3.35B 101.14M 5.63.791.20.87.91.241.24
3.94B 101.38M 5.63.791.22.87.91.241.54

Build & Price

Handwheel diameter d1
Bore d2
Type

Selected Part

Total (net)
$29.91
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
199$29.91
100249$27.42
250499$24.93
≥ 500$22.43
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...