GN 924.3 Flat-Faced Spoked Handwheels Aluminum, with Recessed Locking Retractable Handle

Photo

GN 924.3 Aluminum Flat-Faced Spoked Handwheels, with Recessed Locking Retractable Handle Colour: SR - Silver, RAL 9006, textured finish
Colour: SR - Silver, RAL 9006, textured finish
GN 924.3 Aluminum Flat-Faced Spoked Handwheels, with Recessed Locking Retractable Handle Colour: SR - Silver, RAL 9006, textured finish GN 924.3 Aluminum Flat-Faced Spoked Handwheels, with Recessed Locking Retractable Handle Colour: SW - Black, RAL 9005, textured finish

Product description

Information

GN 924.3 flat-faced spoked disk handwheels are distinguished by their modern design, and are suitable for applications where the handle should occasionally be withdrawn.

When the handle is pulled upward, it locks into a conical recess. The handle is now in its operating position. To fold it down, draw the handle back from the recess and lay it down into the neutral position inside the handwheel spoke.

A compression spring holds the handle in both positions.
The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.

Specification

Aluminum die-cast
  • Contact face of hub machined
  • Rim turned
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

Rim concentric and square to bore < 0.4 mm

Stepped retractable handles GN 798.3
  • Plastic, Technopolymer (Polyamide PA)
    Black, matte finish
  • Retracting mechanism / spindle
    Steel, black oxid finish

RoHS compliant

Accessory

GN 184 countersunk washers are to be ordered separately

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
GN 924.3 Aluminum Flat-Faced Spoked Handwheels, with Recessed Locking Retractable Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

RWith revolving retractable handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4bhl1l2 l3 r Ø
Handle
recommended
countersunk washer
4.921/2.911.22.96.16.711.772.381.79.8722WG43
5.515/8.911.421.02.16.751.852.972.05.9422WG43
6.305/8.911.421.02.16.791.892.972.40.9422WG43
7.873/4.911.651.06.16.942.093.373.17.9822WG43
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore
d3d4bhl1l2 l3 r Ø
Handle
recommended
countersunk washer
4.921214.911.22.96.16.711.772.381.79.8722WG43
5.511416.911.421.02.16.751.852.972.05.9422WG43
6.301416.911.421.02.16.791.892.972.40.9422WG43
7.871820.911.651.06.16.942.093.373.17.9822WG43

Build & Price

Handwheel diameter d1
Bore code

Bore diameter d2

Inch


Metric


Type

Colour
SR
SW

Selected Part

Total (net)
$57.64
In stock: 12
In stock
Please note our quantity discounts.
MinMaxPrice
149$57.64
5099$52.84
100249$48.04
≥ 250$43.23
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...