V3RA-MRE Three Spoked Handwheels Glass Filled Nylon Plastic, With Locking Retractable Handle

Photo

V3RA-MRE Glass Filled Nylon Plastic Three Spoked Handwheels, With Locking Retractable Handle

Product description

Information

V3RA-MRE thermoplastic handwheels with fold-away revolving handle are distinguished by their modern design.

These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.

Maximum heat resistance of nylon plastic is 230 °F (110 °C) .

Specification

Nylon plastic
  • glass filled
  • temperature resistant up to 230 °F (110 °C)
  • black

Hub
Steel, zinc plated
molded-in

Revolving retractable handle
  • Matte black glass filled nylon
    plastic
  • zinc plated steel stem and mechanism

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Special bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
V3RA-MRE Glass Filled Nylon Plastic Three Spoked Handwheels, With Locking Retractable Handle	 sketch

Part Options / Table

Type

DWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Hole
d3d4bl1l2l3l4sd5
3.94P 4.94.83.791.81.471.972.13.59M 4
4.92P 6.94.83.942.01.472.132.13.67M 4
6.30P 61.26.911.102.40.592.562.91.79M 5
7.87P 61.571.021.262.91.593.113.70.83M 6

Build & Price

Handwheel diameter d1
Bore diameter d2
Form

Selected Part

Total (net)
$35.38
In stock: 22
In stock
Please note our quantity discounts.
MinMaxPrice
149$35.38
5099$32.43
100249$29.48
≥ 250$26.53
Weight: 0.451 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...