VPRA-MS Solid Disk Handwheels Phenolic Plastic, with Stainless Steel Hub, with Revolving Handle

Photo

VPRA-MS Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with Revolving Handle

Product description

Information

VPRA-MS solid disk handwheels with revolving handle are distinguished by modern design. An excellent choice for light-medium duty applications.

Specification

Plastic
Duroplast (Phenolic)
  • Temperature resistant up to 300 °F (150 °C)
  • Black

Hub bushing
Stainless steel, molded-in
European Standard No. 1.4305 (AISI 303)

Revolving handles
  • Plastic, Duroplast
    Black
  • Threaded spindle
    Steel, zinc plated

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
VPRA-MS Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with Revolving Handle sketch

Part Options / Table

Type

DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Hole
d3d4d5 
d6
Thread
bsl1 l2l3l4l5r
5.91P 61.261.021.02M 10 x 1.5.71.791.46.511.893.155.042.95

Build & Price

Handwheel diameter d1
Pilot hole d2
Type

Selected Part

Total USD (net)
$54.52
In stock: 24
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$54.52
5099$49.97
100249$45.43
≥ 250$40.89
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.