VRAF Three Spoked Handwheels Fiber Reinforced Phenolic Plastic, with or without Revolving Handle

Photo

VRAF Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle	 Type: D - With revolving handle
Type: D - With revolving handle
VRAF Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle	 Type: D - With revolving handle VRAF Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle	 Type: A - Without handle

Product description

Information

VRAF threen spoked handwheels are distinguished by modern design. An excellent choice for light-medium duty applications.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Plastic
Duroplast (Phenolic)
  • Glass fiber reinforced
  • Temperature resistant up to 300 °F (150 °C)
  • Black

Hub bushing
Steel, zinc plated, molded-in

Revolving handles
Plastic, Duroplast
  • Black, matte finish
  • Rim
    Steel, zinc plated steel

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
VRAF Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle	 sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot hole
d3d4bl1l2l3l4l5d5
3.94P 4.94.67.591.30.431.571.773.35M 8
4.92P 6.94.91.671.42.511.812.404.21M 8
5.91P 61.26.98.791.46.511.932.804.72M 10
6.89P 61.57.98.871.61.632.202.805.00M 10
7.87P 61.571.10.941.73.632.403.626.02M 10
9.84P 61.891.101.101.93.672.833.626.46M 10
11.81P 62.281.101.342.13.713.073.626.69M 10

Build & Price

Handwheel diameter d1
Pilot hole d2
Type


Selected Part

Total USD (net)
$14.36
In stock: 26
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$14.36
5099$13.17
100249$11.97
≥ 250$10.77
Weight: 0.405 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...