EN 576 Cover Disks Plastic, for Control Knobs / Handwheels without Position Indicator

Photo

EN 576 Plastic, for Cover Disks / Handwheels without Position Indicator
ELESA original design

code: CP.

Product description

Information

Cover disks EN 576 are used on hand knobs EN 534.8 / EN 534.9 and handwheels EN 577.8 / EN 577.9 / EN 521.8, whether used together with a position indicator or without.

To mount these cover disks, simply snap them in position by hand. To remove them, pry them off with a flat screwdriver.

Specification

Plastic, Polyester (PBT)
Light gray


RoHS

Technical drawing

3D
Hide technical drawing
EN 576 Plastic, for Cover Disks / Handwheels without Position Indicator sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dLength lSuitable for
Hand knobs
EN 534.8 / EN 534.9
Size
Handwheels
EN 577.8 / EN 577.9
Size
Handwheels
EN 521.8
Size
1.970.432.363.35-
2.720.553.154.33125 / 200

Build & Price

3D Product Configurator
Outside diameter d

Selected Part

Total US Dollars (net)
$3.99
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$3.99
799$3.84
100249$3.63
≥ 250$3.26
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 576-50EN 576-69

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.