FPKS Hand knobs Phenolic Plastic, with Threaded Stud

Photo

FPKS Phenolic Plastic Hand knobs with, Threaded Stud

Product description

Specification

Phenolic plastic
  • temperature resistant up to 300° F (149° C)
  • black

Threaded stud
  • steel, zinc plated
  • molded-in

RoHS compliant

On request

Additional thread sizes and stud lengths

Technical drawing

Hide technical drawing
FPKS Phenolic Plastic Hand knobs with, Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 
d3lh1h2
1.251/4 x 20.501.00.88.50
1.505/16 x 18.631.001.00.50
2.005/16 x 18.88.501.00.50
2.003/8 x 16.881.001.00.50
2.003/8 x 16.881.501.00.50
2.003/8 x 16.882.001.00.50
2.003/8 x 16.882.501.00.50
3.005/16 x 18.882.501.13.56

Build & Price

Handle diameter d1
d2
l

Selected Part

Total USD (net)
$1.49
In stock: 948
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.49
100249$1.36
250499$1.24
≥ 500$1.12
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.