GN 6335.1 Hand knobs Phenolic Plastic, With Steel Hub, Tapped and Blind Bore Types

Photo

GN 6335.1 Phenolic Plastic, Hand knobs, With Steel Hub, Tapped and Blind Bore Types

Product description

Information

GN 6335.1 hand knobs with all steel hub have important advantages.

The face of the hub is exactly square to the bore and is in steel to prevent edge breakages.

Specification

Plastic
Duroplast (PF)
  • temperature resisted to 300° F (150° C)
  • black matte

Tapped insert
Steel
zinc plated, blue passivated finish

RoHS compliant

On request

Special bores and threads larger
Other modifications such as cross holes and set screw holes
Special stud variations, either drilled and pinned or glued into place

Technical drawing

Hide technical drawing
GN 6335.1 Phenolic Plastic, Hand knobs, With Steel Hub, Tapped and Blind Bore Types  sketch

Part Options / Table

Type

Ewith threaded blind bore
Cwith plain blind bore, Tol. H7
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
Type E
d3 +0.001
Bore
Type C
d4h1h2 ≈h3t
min.
1.26M 6B 6-.47.79.39.35.47
1.57M 8B 6B 8.55.98.51.39.55
1.97M 10B 8B 10.711.26.79.47.71
2.48M 12B 10B 12.791.57.98.55.87
3.15M 16B 16-.981.971.18.671.18

Build & Price

Handle diameter d1
Thread d2
Bore diameter d3
Type


Selected Part

Total USD (net)
$2.76
In stock: 136
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.76
100249$2.53
250499$2.30
≥ 500$2.07
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.