FPK Hand Knobs Plastic, with Brass Tapped Insert

Hand Knobs  FPK: Plastic, with Brass Tapped Insert

Product description

Hand knobs FPK are a popular choice for light duty finger tightening applications.

Specification

Hand knob

  • d1 = 1.50 / 2.00 / 3.00”
    Plastic, Phenolic (PF)
    • Operating temperature up to 300 °F (149 °C)
    • Black, shiny finish
  • d1 = 1.25”
    Nylon plastic
    • Operating temperature up to 200 °F (93 °C)
    • Black, shiny finish

Tapped insert
Brass


RoHS

On request

  • Additional thread sizes
Hide technical drawing
 FPK Plastic Hand Knobs, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3ht
1.2510 x 321/4 x 20-0.500.880.38
1.501/4 x 20--0.631.000.38
1.505/16 x 183/8 x 16-0.631.000.50
2.001/4 x 205/16 x 183/8 x 160.881.000.50
3.005/16 x 18--0.881.130.50

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$2.18
In Stock: 249
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.18
100249US$2.00
250499US$1.82
≥ 500US$1.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

FPK-1.25-10x32FPK-1.25-1/4x20FPK-1.50-1/4x20FPK-1.50-5/16x18FPK-1.50-3/8x16FPK-2.00-1/4x20FPK-2.00-5/16x18FPK-2.00-3/8x16FPK-3.00-5/16x18

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback