KHS Knurled Thumb Screws Steel and Stainless Steel

Photo

KHS Steel and Stainless Steel Knurled Thumb Screws

Product description

Information

KHS knurled thumb screw is used for jig and fixture work.

Specification

Knurled screw
  • SteelST
    Steel 12L14 black oxide finish, not hardened
  • Stainless steelNI
    Type 303 stainless steel

RoHS compliant

Technical drawing

Hide technical drawing
KHS Steel and Stainless Steel Knurled Thumb Screws sketch

Part Options / Table

Material

STSteel
NIStainless steel
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
lk
.6310 x 321.50.19
.6310 x 322.00.19
.6310 x 241.50.19
.6310 x 242.00.19
.691/4 x 201.50.22
.691/4 x 202.50.22
.755/16 x 181.75.25
.755/16 x 182.25.25
.755/16 x 183.00.25
.883/8 x 162.00.31
.883/8 x 162.50.31
.883/8 x 163.00.31
1.001/2 x 133.00.38

Build & Price

Handle Diameter d1
Thread d2
Stud Length l
Material


Selected Part

Total (net)
$1.58
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
199$1.58
100249$1.45
250499$1.32
≥ 500$1.19
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.