GN 7336 Hollow Knurled Knobs Plastic, without Tapped Insert

Hollow Knurled Knobs GN 7336: Plastic, without Tapped Insert

Product description

Hollow knurled knobs GN 7336 are characterized by their universal application possibilities.

They are also available without insert and with a removable cover cap, allowing them to be fitted with specific inserts by the user. The insert should be secured axially by a lock nut or a retaining ring at the lower collar of the knurled knob.

Specification

Knob body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Cover cap
Plastic, Polyamide (PA)
Light gray, matte finish


Operating temperature
-22 °F to +266 °F (-30 °C to +130 °C)


RoHS

On request

  • Cover cap in other colors
Hide technical drawing
GN 7336 Plastic Hollow Knurled Knobs, without Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

d1d3d4h1h2s1s2A/F -0.004 / -0.016
in mm
1.340.630.240.830.410.200.160.394
1.650.750.321.020.510.200.200.512
2.090.940.401.260.630.200.240.669

Build & Price

Handle diameter d1
Handle diameter d1

Selected Part

Total (net)
US$3.73
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.73
100249US$3.42
250499US$3.11
≥ 500US$2.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7336-34GN 7336-42GN 7336-53

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback