Hide technical drawing
Part Options / Table
Show / Hide columns
Metric
| d1 | d2 | Length l | d3 | h | k | Drive SL for
slotted screwdriver |
|
|
|
|
|
|
|
|
| 0.47 | M 3 | 0.24 | 0.39 | - | 0.37 | 0.47 | 0.31 | SL 6.5 |
| 0.47 | M 4 | 0.24 | 0.39 | - | 0.37 | 0.47 | 0.31 | SL 6.5 |
| 0.47 | M 5 | 0.39 | 0.63 | - | 0.37 | 0.47 | 0.31 | SL 6.5 |
| 0.63 | M 3 | 0.24 | 0.39 | - | 0.43 | 0.53 | 0.33 | SL 6.5 |
| 0.63 | M 4 | 0.24 | 0.39 | 0.63 | 0.43 | 0.53 | 0.33 | SL 6.5 |
| 0.63 | M 5 | 0.39 | 0.63 | - | 0.43 | 0.53 | 0.33 | SL 6.5 |
| 0.79 | M 5 | 0.39 | 0.63 | 0.79 | 0.43 | 0.63 | 0.39 | SL 10 |
| 0.79 | M 6 | 0.39 | 0.63 | 0.98 | 0.43 | 0.63 | 0.39 | SL 10 |
Filter combination produces no result.
Build & Price
Selected Part
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
| Min | Max | Price |
| 1 | 9 | US$2.85 |
| 10 | 249 | US$2.75 |
| 250 | 499 | US$2.59 |
| ≥ 500 | | US$2.33 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351