VEG Ergonomic Hand Knobs Textured Nylon Plastic, with Tapped Insert

Photo

Product description

Information

Used in a variety of light duty applications, these textured nylon plastic hand knobs have a comfortable grip.

Maximum heat resistance of nylon plastic is 230° F (110° C).

Approximate melting point is 446° F (230° C).

Specification

Nylon Plastic
  • black, textured finish

Tapped insert
  • brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VEG Textured Nylon Plastic, Ergonomic Hand Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1h2t
min.
1.97M 10.911.18.39.63
1.97M 12.911.18.39.71

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$3.04
In stock: 103
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.04
100249$2.79
250499$2.54
≥ 500$2.28
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.