VEGS Ergonomic Hand Knobs Textured Nylon Plastic, with Threaded Stud

Photo

Product description

Information

Heat resistance of nylon plastic:
Maximum heat resistance is 230° F (110° C).
Approximate melting point is 446° F (230° C).

Specification

Nylon Plastic
  • black

Threaded stud
  • zinc plated steel
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VEGS Textured Nylon Plastic,  Ergonomic Hand Knobs, with Threaded Stud  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l
Stud Length
d3h1h2
1.97M 8.59.911.18.39
1.97M 10.79.911.18.39

Build & Price

Handle diameter d1
Thread d2
Stud Length l

Selected Part

Total USD (net)
$3.06
In stock: 6
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.06
100249$2.81
250499$2.55
≥ 500$2.30
Weight: 0.119 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.