GP Wing Screws Plastic, with Steel Threaded Stud

Wing Screws  GP: Plastic, with Steel Threaded Stud

Product description

Wing screws GP offer a comfortable two finger grip and expand the range of clamping applications.

Specification

Wing body
Nylon plastic

  • Glass filled
  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated


RoHS

On request

  • For certain minimum quantities, custom colors or special studs
Hide technical drawing
 GP Plastic Wing Screws, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lbh1h2h3
1.34M 6M 80.390.590.790.98---0.550.710.160.01
1.85M 6-0.390.590.790.98---0.670.790.160.01
1.85M 8-0.390.590.790.981.181.381.570.670.790.160.01

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
US$1.68
In Stock: 1077
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.68
100249US$1.54
250499US$1.40
≥ 500US$1.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GP-34-M6-10GP-34-M6-15GP-34-M6-20GP-34-M6-25GP-34-M8-10GP-34-M8-15GP-34-M8-20GP-34-M8-25GP-47-M6-10GP-47-M6-15GP-47-M6-20GP-47-M6-25GP-47-M8-10GP-47-M8-15GP-47-M8-20GP-47-M8-25GP-47-M8-30GP-47-M8-35GP-47-M8-40

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback