ZB Knurled Knobs Nylon Plastic, with Tapped and Blind Bore

Technical drawing

Hide technical drawing
ZB Nylon Plastic, Knurled Knobs, with Tapped and Blind Bore sketch

Part Options / Table

Type

Cwith plain blind bore, Tol. H7
Ewith threaded blind bore
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
d2
Thread
d3
Blind Bore
d4d5h1h2t1t2
.87M 4M 5M 6M 8B 6.59M 4.55.24.31.35
.94M 4M 5M 6M 8B 6.59M 4.55.24.31.35
1.02M 4M 5M 6M 8B 6.63M 4.59.24.31.31

Build & Price

Handle diameter d1
Thread d2
Blind Bore d3

Selected Part

Total (net)
$1.37
In stock: 3
In stock
Please note our quantity discounts.
MinMaxPrice
199$1.37
100249$1.25
250499$1.14
≥ 500$1.03
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.