Hand retractable spring plungers HRSP are intended for use in applications requiring a part to be located or indexed into a particular position and does not require the pin to remain retracted for long periods of time.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.056 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351