HRSS Hand Retractable Spring Plungers Stainless Steel, Non Lock-Out, with Knurled Handle

Hand Retractable Spring Plungers  HRSS: Stainless Steel, Non Lock-Out, with Knurled Handle
Type: NI - Stainless steel, without thread locking patch
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Hand retractable spring plungers HRSS are intended for use in certain corrosion free environments where an application requiring a part to be located or indexed into a particular position is needed and where the pin is not required to remain retracted for long periods of time.

Specification

Threaded body
Stainless steel AISI 303


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel


RoHS

Hide technical drawing
 HRSS Stainless Steel Hand Retractable Spring Plungers, Non Lock-Out, with Knurled Handle sketch

Part Options / Table

Type

NIStainless steel, without thread locking patch
NIPStainless steel, with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2l3l4Spring load ≈
Initial

End
0.10410 x 320.3750.4000.090.2500.1300.50 lbf (2.22 N)3.00 lbf (13.34 N)
0.1241/4 x 200.5000.5000.130.3130.1901.00 lbf (4.45 N)4.00 lbf (17.79 N)
0.1555/16 x 180.6250.6250.190.3750.2501.00 lbf (4.45 N)6.00 lbf (26.68 N)
0.1863/8 x 160.7500.7500.220.5000.3101.00 lbf (4.45 N)8.00 lbf (35.58 N)
0.2491/2 x 131.0000.8750.250.6250.3801.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

Pin diameter d1
Thread d2
Type


Pin diameter d1
Thread d2
Type


Selected Part

Total (net)
US$16.85
In Stock: 38
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$16.85
100249US$15.44
250499US$14.04
≥ 500US$12.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.131 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HRSS-0.104-10x32-NIHRSS-0.104-10x32-NIPHRSS-0.124-1/4x20-NIHRSS-0.124-1/4x20-NIPHRSS-0.155-5/16x18-NIHRSS-0.155-5/16x18-NIPHRSS-0.186-3/8x16-NIHRSS-0.186-3/8x16-NIPHRSS-0.249-1/2x13-NIHRSS-0.249-1/2x13-NIP

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback